SCDS404B March   2021  – November 2022 TMUX7411F , TMUX7412F , TMUX7413F

PRODMIX  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Thermal Information
    4. 7.4  Recommended Operating Conditions
    5. 7.5  Electrical Characteristics: Global
    6. 7.6  ±15 V Dual Supply: Electrical Characteristics
    7. 7.7  ±20 V Dual Supply: Electrical Characteristics
    8. 7.8  12 V Single Supply: Electrical Characteristics
    9. 7.9  36 V Single Supply: Electrical Characteristics
    10. 7.10 Typical Characteristics
  8. Parameter Measurement Information
    1. 8.1  On-Resistance
    2. 8.2  Turn-On and Turn-Off Time
    3. 8.3  Off-Leakage Current
    4. 8.4  On-Leakage Current
    5. 8.5  Input and Output Leakage Current Under Overvoltage Fault
    6. 8.6  Fault Response Time
    7. 8.7  Fault Recovery Time
    8. 8.8  Fault Flag Response Time
    9. 8.9  Fault Flag Recovery Time
    10. 8.10 Charge Injection
    11. 8.11 Off Isolation
    12. 8.12 Inter-Channel Crosstalk
    13. 8.13 Bandwidth
    14. 8.14 THD + Noise
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Flat ON-Resistance
      2. 9.3.2 Protection Features
        1. 9.3.2.1 Input Voltage Tolerance
        2. 9.3.2.2 Powered-Off Protection
        3. 9.3.2.3 Fail-Safe Logic
        4. 9.3.2.4 Overvoltage Protection and Detection
        5. 9.3.2.5 ESD Protection
        6. 9.3.2.6 Latch-Up Immunity
        7. 9.3.2.7 EMC Protection
      3. 9.3.3 Overvoltage Fault Flags
      4. 9.3.4 Bidirectional Operation
    4. 9.4 Device Functional Modes
      1. 9.4.1 Normal Mode
      2. 9.4.2 Fault Mode
      3. 9.4.3 Truth Tables
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Support Resources
    4. 13.4 Trademarks
    5. 13.5 Electrostatic Discharge Caution
    6. 13.6 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD to VSS Supply voltage 48 V
VDD to GND –0.3 48 V
VSS to GND –48 0.3 V
VS to GND Source input pin (Sx) voltage to GND –65 65 V
VS to VDD Source input pin (Sx) voltage to VDD –90 V
VS to VSS Source input pin (Sx) voltage to VSS 90 V
VD Drain pin (Dx) voltage VSS–0.7 VDD+0.7 V
VSEL Logic control input pin voltage (SELx)(2) GND –0.7 48 V
VFF Logic output pin voltage (FF)(2) GND –0.7 6 V
ISEL Logic control input pin current (SELx)(2) –30 30 mA
IFF Logic output pin current (FF)(2) –10 10 mA
IS or ID (CONT) Source or drain continuous current (Sx or Dx) IDC ± 10 %(3) IDC ± 10 %(3) mA
Tstg Storage temperature –65 150 °C
TA Ambient temperature –55 150 °C
TJ Junction temperature 150 °C
Ptot(4) Total power dissipation (QFN) 1600 mW
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
Stresses have to be kept at or below both voltage and current ratings at all time.
Refer to Recommended Operating Conditions for IDC ratings.
For QFN package: Ptot derates linearly above TA = 70°C by 23.5 mW/°C