SCDS459A October 2022 – November 2022 TMUX7436F
PRODMIX
The TMUX7436F is a complementary metal-oxide semiconductor (CMOS) analog multiplexer with latch-up immunity in a dual channel, 2:1 configuration. The device works well with dual supplies (±5 V to ±22 V), a single supply (8 V to 44 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The overvoltage protection is available in powered and powered-off conditions, making the TMUX7436F device suitable for applications where power supply sequencing cannot be precisely controlled.
The device blocks fault voltages up to +60 V or
−60 V relative to ground in powered and powered-off
conditions. When no power supplies are present, the switch channels remain in the
OFF state regardless of switch input conditions, and any control signal present on
the logic pins is ignored. If the signal path input voltage on any Sx pin exceeds
the supply voltage (VDD or VSS) by a threshold voltage
(VT), then the channel turns OFF and the Sx pin becomes high
impedance. The drain pin (Dx) is either pulled to the fault supply voltage that was
exceeded or left floating depending on the DR control logic. The TMUX7436F device provides two active-low interrupt flags (FF and SF)
to provide details of the fault and help system diagnostics. The FF flag indicates
if any of the source inputs are experiencing a fault condition, while the SF flag is
used to decode which specific inputs are experiencing a fault condition.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| TMUX7436F | PW (TSSOP, 16) | 5.00 mm × 4.40 mm |
| RRP (WQFN, 16)(2) | 4.00 mm × 4.00 mm |