SCDS434 October   2021 TMUX8212

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX821x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information
    4. 6.4  Recommended Operating Conditions: TMUX821x Devices
    5. 6.5  Electrical Characteristics (Global): TMUX821x Devices
    6. 6.6  Electrical Characteristics (±36-V Dual Supply)
    7. 6.7  Electrical Characteristics (72-V Single Supply)
    8. 6.8  Electrical Characteristics (100-V Single Supply)
    9. 6.9  Switching Characteristics: TMUX821x Devices
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1 Truth Tables
    2. 7.2 On-Resistance
    3. 7.3 Off-Leakage Current
    4. 7.4 On-Leakage Current
    5. 7.5 Device Turn On Time
    6. 7.6 Charge Injection
    7. 7.7 Off Isolation
    8. 7.8 Crosstalk
    9. 7.9 Bandwidth
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Flat On - Resistance
      2. 8.3.2 Protection Features
        1. 8.3.2.1 Fail-Safe Logic
        2. 8.3.2.2 ESD Protection
        3. 8.3.2.3 Latch-Up Immunity
      3. 8.3.3 Bidirectional and Rail-to-Rail Operation
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • PW|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics: TMUX821x Devices

Typical at VDD = +36 V, VSS = –36 V, GND = 0 V and TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
tON  (EN) Turn-on time from enable VS = 10 V
RL = 10 kΩ, CL = 15 pF
25°C 5 µs
–40°C to +85°C 10 µs
–40°C to +125°C 12 µs
tOFF  (EN) Turn-off time from enable VS = 10 V
RL = 10 kΩ, CL = 15 pF
25°C 0.2 µs
–40°C to +85°C 3 µs
–40°C to +125°C 4 µs
QINJ Charge injection VS = (VDD + VSS) / 2 V, CL = 1 nF 25°C –1.3 nC
OISO Off isolation RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V, f = 100 kHz
25°C –90 dB
XTALK Inter-channel crosstalk RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V, f = 100 kHz
25°C –100 dB
BW –3dB bandwidth RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V
25°C 400 MHz
CS(OFF) Source off capacitance VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 12 pF
CD(OFF) Drain off capacitance VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 12 pF
CS(ON), CD(ON) On capacitance VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 14 pF