SLASEP7 May 2020 TMUXHS4212
PRODUCTION DATA.
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IL | Differential insertion loss | ƒ = 10 MHz | -0.5 | dB | ||
ƒ = 2.5 GHz | -0.8 | |||||
ƒ = 4 GHz | -1.1 | |||||
ƒ = 5 GHz | -1.3 | |||||
ƒ = 8 GHz | -1.8 | |||||
ƒ = 10 GHz | -2.1 | |||||
BW | –3-dB bandwidth | 13 | GHz | |||
RL | Differential return loss | ƒ = 10 MHz | -28 | dB | ||
ƒ = 2.5 GHz | -17 | |||||
ƒ = 4 GHz | -13 | |||||
ƒ = 5 GHz | -13 | |||||
ƒ = 8 GHz | -12 | |||||
ƒ = 10 GHz | -12 | |||||
OIRR | Differential OFF isolation | ƒ = 10 MHz | -55 | dB | ||
ƒ = 2.5 GHz | -27 | |||||
ƒ = 4 GHz | -24 | |||||
ƒ = 5 GHz | -22 | |||||
ƒ = 8 GHz | -20 | |||||
ƒ = 10 GHz | -18 | |||||
XTALK | Differential crosstalk | ƒ = 10 MHz | -65 | dB | ||
ƒ = 2.5 GHz | -40 | |||||
ƒ = 4 GHz | -35 | |||||
ƒ = 5 GHz | -32 | |||||
ƒ = 8 GHz | -30 | |||||
ƒ = 10 GHz | -27 | |||||
SCD11,22 | Mode conversion - differential to common mode | ƒ = 5 GHz | -29 | dB | ||
SCD21,12 | Mode conversion - differential to common mode | ƒ = 5 GHz | -27 | dB | ||
SDC11,22 | Mode conversion - common mode to differential | ƒ = 5 GHz | -29 | dB | ||
SDC21,12 | Mode conversion - common mode to differential | ƒ = 5 GHz | -26 | dB |