SLASFM5 November 2024 TMUXHS4512
PRODUCTION DATA
| PARAMETER (3)(4) | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC Characteristics (data and sideband) | |||||||
| RON-D | ON-state resistance | All data pins; | VCM = 0V to 1V; II/O = –10mA; VCC = 1.8V ±10%; 0 to 85℃; | 8.8 | 11 | Ω | |
| VCM = 0V to 1V; II/O = –10mA; VCC = 1.8V ±10%; –40 to 125℃; | 8.8 | 12 | Ω | ||||
| RON-SB | ON-state resistance | All sideband pins; | VI/O = 0V to VCC; II/O = –10mA; VCC = 1.8V ±10%; 0 to 85℃; | 8.5 | 12.5 | Ω | |
| VI/O = 0V to VCC; II/O = –10mA; VCC = 1.8V ±10%; –40 to 125℃; | 8.5 | 13 | Ω | ||||
| RON-SB-3P6V | ON-state resistance | All sideband pins; | VI/O = 3.6V; II/O = –10mA; VCC = 1.8V ±10%; –40 to 125℃; | 120 | 160 | Ω | |
| CON-SB-1M | Sideband ON capacitance to GND | f = 1MHz; | 7 | pF | |||
| COFF-SB-1M | Sideband Off capacitance to GND | f = 1MHz; | 4.5 | pF | |||
| IIH-D | Input current for high-speed data pair | All selected data pins. Leakage for each high-speed pair. | EN = H; VI/O = 1.4V; VCC = 1.8V ±10%; | 1.5 | µA | ||
| All non-selected data pins. Leakage for each high-speed pair. | EN = H; VI/O = 1.4V; VCC = 1.8V ±10%; | 35 | µA | ||||
| IIH-SB | Input current for sideband | All selected sideband pins. | EN = H; VI/O = 1.8V; VCC = 1.8V ±10%; | 2.5 | µA | ||
| All non-selected sideband pins. | EN = H; VI/O = 1.8V; VCC = 1.8V ±10%; | 1 | µA | ||||
| IOFF-DAB | Leakage under power off (failsafe current) | All data pins | VCC = 0V; VI/O = 0V to 1.4V; | –8 | 15 | µA | |
| IOFF-SB | Leakage under power off (failsafe current) | All sideband pins | VCC = 0V; VI/O = 0V to 5.5V; | –1 | 5 | µA | |
| Control Inputs (SIDEBAND_SEL, D_AB_SEL, EN) | |||||||
| VIH-CTRL | High-level input voltage for control pins | Per pin for all control pins. | VCC = 1.8V ±10%; | 1.0 | V | ||
| VIL-CTRL | Low-level input voltage for control pins | Per pin for all control pins. | VCC = 1.8V ±10%; | 0.3 | V | ||
| IIH-CTRL | Input high leakage current for control pins | Per pin for all control pins. | VCC = 1.98V; VIN = 1.98V; | –0.1 | 0.1 | µA | |
| IIL-CTRL | Input low leakage current for control pins | Per pin for all control pins. | VCC = 1.98V; VIN = 0V; | –0.1 | 0.1 | µA | |
| IOFF-CTRL | Leakage under power off (failsafe current) | Per pin for all control pins. | VCC = 0V; VIN = 0V or 1.98V; | –0.1 | 0.1 | µA | |
| CIN-CTRL | Input capacitance | Per pin for all control pins. | f = 1MHz; | 5 | pF | ||
| Power Supply | |||||||
| ICC | VCC supply current in active mode | VCC supply current in active mode | EN = H; VCM = 1V | 500 | µA | ||
| ICC-PD | VCC supply current in power-down mode | VCC supply current in power-down mode | EN = L; VCM = 1V | 0.07 | 2 | µA | |