SLOS942 April 2018 TPA3126D2
PRODUCTION DATA.
The gain of the TPA3126D2 is set by the voltage divider connected to the GAIN/SLV control pin. Master or Slave mode is also controlled by the same pin. An internal ADC is used to detect the 8 input states. The first four states set the GAIN in Master mode with gains of 20, 26, 32, and 36 dB respectively, while the next four states set the GAIN in Slave mode with gains of 20, 26, 32, and 36 dB respectively. The gain setting is latched during power-up and cannot be changed while the device is powered on. Table 1 lists the recommended resistor values for different state settings.
MASTER / SLAVE MODE | GAIN | R1 (to GND)(1) | R2 (to GVDD)(1) | INPUT IMPEDANCE |
---|---|---|---|---|
Master | 20 dB | 5.6 kΩ | OPEN | 60 kΩ |
Master | 26 dB | 20 kΩ | 100 kΩ | 30 kΩ |
Master | 32 dB | 39 kΩ | 100 kΩ | 15 kΩ |
Master | 36 dB | 47 kΩ | 75 kΩ | 9 kΩ |
Slave | 20 dB | 51 kΩ | 51 kΩ | 60 kΩ |
Slave | 26 dB | 75 kΩ | 47 kΩ | 30 kΩ |
Slave | 32 dB | 100 kΩ | 39 kΩ | 15 kΩ |
Slave | 36 dB | 100 kΩ | 16 kΩ | 9 kΩ |
In Master mode, the SYNC terminal is an output, while in Slave mode, the SYNC terminal is an input for a clock. TTL logic levels with compliance to GVDD.