SLLSEG9C June 2013 – December 2019 TPD2E2U06
PRODUCTION DATA.
| PIN | I/O | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DRL | DCK | ||
| IO1 | 3 | 1 | I/O | The IO1 and IO2 pins are an ESD protected channel. Connect these pins to the data line as close to the connector as possible. |
| IO2 | 5 | 2 | I/O | |
| NC | 1, 2 | — | - | This pin is not connected and is left floating, grounded, or connected to VCC. |
| GND | 4 | 3 | G | The GND (ground) pin is connected to ground. |