SLLSEK0A December   2014  – February 2015 TPD6F002-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 AEC-Q101 Qualified
      2. 8.3.2 Six-Channel EMI Filtering
      3. 8.3.3 Pi-Style Filter Configuration
      4. 8.3.4 Robust ESD Protection
      5. 8.3.5 Low Leakage Current
      6. 8.3.6 Space-Saving SON Package
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Signal Range on All Protected Lines
        2. 9.2.2.2 Operating Frequency
        3. 9.2.2.3 Crosstalk Response
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • AEC-Q101 Qualified
  • Six-Channel EMI Filtering for Data Ports
    • –47 dB Crosstalk Attenuation at 100 MHz
    • –30 dB Insertion Loss at 800 MHz
    • –3 dB Bandwidth 100 MHz
  • Pi-Style (C-R-C) Filter Configuration
    (R = 100 Ω, CTOTAL = 34 pF)
  • Robust ESD Protection Exceeds IEC 61000-4-2
    (Level 4)
    • ±20-kV IEC 61000-4-2 Contact Discharge
    • ±30-kV IEC 61000-4-2 Air-Gap Discharge
  • Low Leakage Current 20 nA (Max)
  • Space-Saving SON Package (3 mm × 1.35 mm)

2 Applications

  • LCD Display Interface
  • GPIO
  • Memory Interface
  • Data Lines at Flex Cable
  • FPD-Link

3 Description

The TPD6F002-Q1 is a highly integrated device that provides a six channel Electromagnetic Interference (EMI) filter and a TVS based ESD protection diode array. The low-pass filter array suppresses EMI/RFI emissions for data ports subject to electromagnetic interference. The TVS diode array is rated to dissipate ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard. The high level of integration, combined with its small easy-to-route DSV package, allows this device to provide great circuit protection for LCD displays, memory interfaces, GPIO lines, and FPD-Link.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPD6F002-Q1 SON (12) 3.00 mm × 1.35 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

4 Simplified Schematic

simp_sch_sllske0.gif