SLVS816B July 2008 – January 2025 TPD8S009
PRODUCTION DATA
The TPD8S009 can provide system-level ESD protection to the high-speed differential lines of the HDMI or display ports. The flow-through package offers flexibility for board routing with traces up to 15mm wide. Figure 7-1 shows the board-layout scheme for the four differential pair lines. The special pin configuration of the TPD8S009 matches the HDMI or DisplayPort pin assignments. It allows the differential signal pairs to couple together after they touch the ESD ports (pins 1–3, 4–6, 7–9, and 10–12) of the TPD8S009.
The TPD4E001 is recommended for ESD protection of slow-speed control lines.