SLVSHO1 March   2025 TPS1689

ADVANCE INFORMATION  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  PMBus and GPIO DC Characteristics
    7. 5.7  Telemetry
    8. 5.8  Logic Interface
    9. 5.9  Timing Requirements
    10. 5.10 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Undervoltage Protection
      2. 6.3.2  Insertion Delay
      3. 6.3.3  Overvoltage Protection
      4. 6.3.4  Inrush Current, Overcurrent, and Short-Circuit Protection
        1. 6.3.4.1 Slew rate (dVdt) and Inrush Current Control
          1. 6.3.4.1.1 Start-Up Timeout
        2. 6.3.4.2 Steady-State Overcurrent Protection (Circuit-Breaker)
        3. 6.3.4.3 Active Current Limiting During Start-Up
        4. 6.3.4.4 Short-Circuit Protection
      5. 6.3.5  Analog Load Current Monitor (IMON)
      6. 6.3.6  Overtemperature Protection
      7. 6.3.7  Analog Junction Temperature Monitor (TEMP)
      8. 6.3.8  FET Health Monitoring
      9. 6.3.9  Single Point Failure Mitigation
        1. 6.3.9.1 IMON Pin Single Point Failure
        2. 6.3.9.2 IREF Pin Single Point Failure
      10. 6.3.10 General Purpose Digital Input/Output Pins
        1. 6.3.10.1 Fault Response and Indication (FLT)
        2. 6.3.10.2 Power Good Indication (PG)
        3. 6.3.10.3 Parallel Device Synchronization (SWEN)
      11. 6.3.11 Stacking Multiple eFuses for Unlimited Scalability
        1. 6.3.11.1 Current Balancing During Start-Up
      12. 6.3.12 Quick Output Discharge(QOD)
      13. 6.3.13 Write Protect Feature(WP#)
      14. 6.3.14 PMBus® Digital Interface
        1. 6.3.14.1  PMBus® Device Addressing
        2. 6.3.14.2  SMBus Protocol
        3. 6.3.14.3  SMBus™ Message Formats
        4. 6.3.14.4  Packet Error Checking
        5. 6.3.14.5  Group Commands
        6. 6.3.14.6  SMBus™ Alert Response Address (ARA)
        7. 6.3.14.7  PMBus® Commands
        8. 6.3.14.8  Analog-to-digital Converter
        9. 6.3.14.9  Digital-to-analog Converters
        10. 6.3.14.10 DIRECT format Conversion
        11. 6.3.14.11 Blackbox Fault Recording
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Single Device, Standalone Operation
      2. 7.1.2 Single TPS1689 and multiple TPS1685 Devices, Parallel Connection
      3. 7.1.3 Multiple TPS1689 Devices: Parallel Connection With Individual Telemetry
      4. 7.1.4 Multiple Devices, Independent Operation (Multi-zone)
    2. 7.2 Typical Application: 54-V, 2-kW Power Path Protection with PMBus® Interface in Datacenter Servers
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Performance Plots
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Transient Protection
      2. 7.3.2 Output Short-Circuit Measurements
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Application Limitation and Errata
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Mechanical Data

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Short-Circuit Protection

During an output short-circuit event, the current through the device increases very rapidly. When an output short-circuit is detected, the internal fast-trip comparator triggers a fast protection sequence to prevent the current from building up further and causing any damage or excessive input supply droop. This action enables the user to adjust the fast-trip threshold as per system rating, rather than using a high fixed threshold which may not be suitable for all systems. The fast-trip comparator employs a scalable threshold (ISFT) which is a function of the circuit-breaker threshold (IOCP) and a digitally programmable scaling factor. The default fast-trip threshold is equal to 2 × IOCP during steady-state and 2 × IStartup during inrush. The scaling factor for steady-state fast-trip threshold can be programmed to a different value using the DEVICE_CONFIG[12:11] register bits. Available programming options are 1.5 ×, 2 ×, 2.5 × and 8 ×. After the current exceeds the fast-trip threshold, the TPS1689 turns off the FET within tSFT.

The device also employs a higher fixed fast-trip threshold (IFFT) to provide fast protection against hard short-circuits during steady-state (FET in linear region). After the current exceeds IFFT, the FET is turned off completely within tFFT.

The device response after a fast-trip event can be configured using the SC_RETRY bit in the DEVICE_CONFIG register through PMBus® register writes or non-volatile configuration memory. There are 2 programming options available:

  1. SC_RETRY = 0 (Default setting): The device latches a fault and remains off till a restart is triggered either externally or through internal auto-retry mechanism as per the RETRY_CONFIG register setting.

    When a short-circuit fault occurs with the SC_RETRY bit in the DEVICE_CONFIG register low, the device:

    • sets the FET_OFF and NONE_OF_THE_ABOVE/UNKNOWN bits in the STATUS_BYTE register

    • sets the OUT_STATUS, PGOODB, and NONE_OF_THE_ABOVE/UNKNOWN bits in the upper byte of the STATUS_WORD register

    • sets the VOUT_UV_WARN bit in the STATUS_OUT register

    • sets the PGOODB and SC_FLT bits in the STATUS_MFR_SPECIFIC_2 register

    • notifies the host by asserting SMBA#, if it is not masked setting the PGOODB and STATUS_OUT bits in the ALERT_MASK register.

    • deasserts the external PG signal.

    • asserts the FLT signal, if it is not masked setting the SC_FLT bit high in the FAULT_MASK register.

  2. SC_RETRY = 1: The device attempts to turn the FET back ON fully after a short de-glitch interval (30 μs). This allows the FET to try and recover quickly after a transient overcurrent event and minimizes the output voltage droop. However, if the fault is persistent, the device enters current limit causing the junction temperature to rise and eventually enter thermal shutdown. The device latches a fault and remains off till a restart is triggered either externally or through internal auto-retry mechanism as per the RETRY_CONFIG register setting. See Overtemperature Protection section for details on the device response to overtemperature.

    When a short-circuit fault occurs with the SC_RETRY bit in the DEVICE_CONFIG register high, the device:

    • sets the FET_OFF, STATUS_TEMP, and NONE_OF_THE_ABOVE/UNKNOWN bits in the STATUS_BYTE register

    • sets the OUT_STATUS, MFR_STATUS, PGOODB, and NONE_OF_THE_ABOVE/UNKNOWN bits in the upper byte of the STATUS_WORD register

    • sets the VOUT_UV_WARN bit in the STATUS_OUT register

    • sets the OT_FLT bit in the STATUS_TEMP register

    • sets the SOA_FLT bit in the STATUS_MFR_SPECIFIC register

    • sets the PGOODB bit in the STATUS_MFR_SPECIFIC_2 register

    • notifies the host by asserting SMBA#, if it is not masked setting the PGOODB, MFR_STATUS, STATUS_TEMP, and STATUS_OUT bits in the ALERT_MASK register.

    • deasserts the external PG signal.

    • asserts the FLT signal, if it is not masked setting the SOA_FLT and TEMP_FLT bits high in the FAULT_MASK register.

Figure 6-5 illustrates the short-circuit response for TPS1689 eFuse.

In some of the systems, for example blade servers and telecom equipment which house multiple hot-pluggable blades or line cards connected to a common supply backplane, there can be transients on the supply due to switching of large currents through the inductive backplane. This can result in current spikes on adjacent cards which can potentially be large enough to trigger the fast-trip comparator of the eFuse. The TPS1689 uses a proprietary algorithm to avoid nuisance tripping in such cases thereby facilitating uninterrupted system operation.

Note:
  • The VIN_TRAN status bit in STATUS_MFR_SPECIFIC_2 register is set to indicate if an input line transient event was detected and masked.

TPS1689 Short-Circuit Response Figure 6-5 Short-Circuit Response