SLVSDO6D August 2017 – December 2024 TPS1H000-Q1
PRODUCTION DATA
In a typical application, the TPS1H000-Q1 device is controlled by a microcontroller. The device also supports standalone operation. IN and DIAG_EN have a 40-V maximum dc rating, and can be connected to the VS pin directly. In auto-retry mode, the DELAY pin can also be connected to the VS pin through a 100-kΩ resistor.
Figure 6-8 Standalone Operation in Latch-Off Mode
Figure 6-9 Standalone Operation in Auto-Retry Mode