SLVSE16C May 2019 – January 2020 TPS1HB08-Q1
PRODUCTION DATA.
The Fault state is entered if a fault shutdown occurs (thermal shutdown or current limit). After all faults are cleared, the LATCH pin is low, and the retry timer has expired, the device will transition out of Fault state. If the EN pin is high, the switch will re-enable. If the EN pin is low, the switch will remain off.
Figure 42. State Diagram