SLVSFG1A January   2021  – May 2021 TPS2116
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
    6. 6.6 Switching Characteristics
    7. 6.7 Timing Diagrams
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Truth Table
      2. 7.3.2 Soft Start
      3. 7.3.3 Status Indication
      4. 7.3.4 Reverse Current Blocking
    4. 7.4 VINx Collapse Rate
    5. 7.5 Output Voltage Drop
    6. 7.6 Device Functional Modes
      1. 7.6.1 Priority/Manual Mode
        1. 7.6.1.1 Priority Switching
        2. 7.6.1.2 Manual Switching
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VIN1, VIN2 Input Voltage –0.3 6 V
VOUT Output Voltage –0.3 6 V
VST, VPR1, VMODE Control Pin Voltage –0.3 6 V
IMAX Maximum Current 2.5 A
IMAX,PLS Maximum Pulsed Current
Max duration 1ms, Duty cycle of 2%
4 A
TJ Junction temperature Internally Limited °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Rating may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Condition. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.