SLVSDW8A September 2017 – February 2018 TPS22917
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Switch input. |
2 | GND | — | Device ground. |
3 | ON | I | Active high switch control input. Do not leave floating. |
4 | CT | O | Switch slew rate control. Connect capacitor from this pin to VIN to inrease output slew rate and turn on time. Can be left floating for fastest timing. |
5 | QOD | O | Quick Output Discharge pin. This functionality can be enabled in one of three ways.
|
6 | VOUT | O | Switch output. |