SLVSCI3E April 2014 – July 2022 TPS22965-Q1
PRODUCTION DATA
DEVICE | RON AT 3.3 V (TYP) | QUICK OUTPUT DISCHARGE | PACKAGE WITH WETTABLE FLANKS | MAXIMUM OUTPUT CURRENT | TEMPERATURE RANGE |
---|---|---|---|---|---|
TPS22965-Q1 | 16 mΩ | Yes | No | 4 A | –40°C to +105°C |
TPS22965N-Q1 | 16 mΩ | No | No | 4 A | –40°C to +105°C |
TPS22965W-Q1 | 16 mΩ | Yes | Yes | 4 A | –40°C to +125°C |
TPS22965NW-Q1 | 16 mΩ | No | Yes | 4 A | –40°C to +125°C |