SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
The TPS23755 has a number of internal comparators with hysteresis for stable switching between the various states as shown in Figure 7-5. Figure 7-6 relates the parameters in Electrical Characteristics: DC-DC Controller Section and Electrical Characteristics: PoE and Control to the PoE states. The mode labeled idle between classification and operation implies that the DEN, CLS, and RTN pins are all high impedance.