SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 11h with 1 Data Byte, Read Only
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | AUTO | SLA6 | SLA5 | SLA4 | SLA3 | SLA2 | SLA1 | SLA0 |
Initial EEPROM VALUE | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions
SLA6-SLA0: I2C device address, stored in EEPROM . This address can be changed by following the I2C slave address programming protocol. For more details, see the I2C Slave Address and AUTO Bit Programming.
NOTE
The programmed device address should not be any of 0x00, 0x30, 0x0C.
AUTO: Defines whether the controller operates automatically in Auto Mode even in the absence of a host controller. Automatic operation is described in Independent Operation when the AUTO Bit is Set section. The state of this bit is monitored only immediately following a Power-on Reset or after the RESET input has been activated. The impact of that bit state on registers after reset is reflected in Table 10 and is referred to “A”.
DESCRIPTION | BINARY DEVICE ADDRESS | ||||||
---|---|---|---|---|---|---|---|
6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BROADCAST ACCESS | 0 | 1 | 1 | 0 | 0 | 0 | 0 |
ALERT RESPONSE | 0 | 0 | 0 | 1 | 1 | 0 | 0 |
SLAVE NUMBER | SLA6 | SLA5 | SLA4 | A3 pin | SLA2 | SLA1 | SLA0 |