SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 20h with 1 Data Byte, Read/Write
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | LEGMOD4 | LEGMOD3 | LEGMOD2 | LEGMOD1 | ||||
RESET or POR VALUE | 00 | 00 | 00 | 00 |
Legacy-detect operation is described in Legacy Device Detection. The TPS23861 can perform a legacy-detect operation only or a standard detection followed by a legacy-detect operation when directed by the RDETn push-button command in the Detect/Class Restart Register, or in Semi-Auto or Auto Mode when the DETEn bit in the Detect/Class Enable Register is set. Note that in Semi-Auto or in Auto Mode, the port will not automatically power up if a legacy device is detected. In these cases, the port must be powered on by the host.
Bit Descriptions
LEGMODn[1:0]: Legacy-detection-mode field. This field defines the Legacy-Detect Mode of Port n as follows.
LEGMODn[1:0] | LEGACY DETECT MODE |
---|---|
00 | Legacy detect disabled; if DETEn bit in Detect/Class Enable Register is set, a standard (resistance only) detection sequence will be performed. |
01 | Legacy detect sequence only; if DETEn bit in Detect/Class Enable Register is set, a legacy detect sequence will be performed |
10 | Standard + legacy detect sequence; if DETEn bit in Detect/Class Enable Register is set, a standard detection followed by legacy detect sequence will be performed |
11 | Reserved |