SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 38h with 2 Data Byte (LSByte first, MSByte second), Read Only
LSB: 38h
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Port 3 Current[7:0] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSB: 39h
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Port 3 Current[13:8] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |