SLVSC87C October 2013 – December 2018 TPS24750 , TPS24751
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
PARAMETER | CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VCC | ||||||
UVLO threshold, rising | 2.20 | 2.32 | 2.45 | V | ||
UVLO threshold, falling | 2.10 | 2.22 | 2.35 | V | ||
UVLO hysteresis(1) | 0.1 | V | ||||
Supply current | Enabled ― IOUT + IVCC + ISENSE | 0.5 | 1 | 1.4 | mA | |
Disabled(1) ― EN = 0 V, IOUT + IVCC + ISENSE | 0.45 | mA | ||||
OUT | ||||||
RON | On-resistance | 1 A ≤ IOUT ≤ 10 A at TJ = 25°C | 3 | 3.5 | mΩ | |
1 A ≤ IOUT ≤ 10 A at TJ = 125°C | 5 | 6 | mΩ | |||
Input bias current | VOUT = 12 V | 10 | 16 | 30 | µA | |
Diode forward voltage | VEN = 0 V, IOUT = –100 mA, VOUT > VSENSE | 0.8 | 1 | V | ||
Leakage current - DRAIN to OUT | VEN = 0 V, VOUT = 0 V, VDRAIN = 18 V at 25°C | 0 | 1 | µA | ||
VEN = 0 V, VOUT = 0 V, VDRAIN = 18 V at 125°C | 2 | 5 | µA | |||
Ciss | Input capacitance | VGS = 0 V, VDRAIN-OUT = 15 V, f = 1 MHz | 2710 | 3250 | pF | |
Coss | Output capacitance | 635 | 762 | pF | ||
Crss | Reverse transfer capacitance | 48 | 60 | pF | ||
Qg | Gate charge total (4.5 V) | VDRAIN-OUT = 15 V, IOUT = 20 A | 17.5 | 21.5 | nC | |
Qg(th) | Gate charge at Vth | 4.1 | nC | |||
EN | ||||||
Threshold voltage, falling | 1.2 | 1.3 | 1.4 | V | ||
Hysteresis(1) | 50 | mV | ||||
Input leakage current | 0 V ≤ VEN ≤ 30 V | –1 | 0 | 1 | µA | |
Turnoff time | EN ↓ to VGATE < 1 V | 3 | 8 | 25 | µs | |
Deglitch time | EN ↑ | 8 | 14 | 21 | µs | |
Disable delay | EN ↓ to GATE ↓, CGATE = 0, tpff50–90, See Figure 28 | 0.1 | 0.4 | 1.8 | µs | |
Turnon delay | COUT = 2.2 uF, VEN ↑ to VOUT ↑, VEN: 0 V to 3 V, VOUT : 90% VCC | 800 | µs | |||
OV | ||||||
Threshold voltage, rising | 1.25 | 1.35 | 1.45 | V | ||
Hysteresis(1) | 60 | mV | ||||
Input leakage current | 0 V ≤ VOV ≤ 30 V | –1 | 0 | 1 | µA | |
Deglitch time | OV rising | 0.5 | 1.2 | 1.5 | µs | |
FLTb | ||||||
Output low voltage | Sinking 2 mA | 0.11 | 0.25 | V | ||
Input leakage current | VFLTb = 0 V, 30 V | –1 | 0 | 1 | µA | |
PGb | ||||||
Threshold | V(SENSE – OUT) rising, PGb going high | 140 | 220 | 340 | mV | |
Hysteresis(1) | Measured V(SENSE – OUT) falling, PGb going low | 70 | mV | |||
Output low voltage | Sinking 2 mA | 0.11 | 0.25 | V | ||
Input leakage current | VPGb = 0 V, 30 V | –1 | 0 | 1 | µA | |
Delay (deglitch) time | Rising or falling edge | 2 | 3.4 | 6 | ms | |
PROG | ||||||
Bias voltage | Sourcing 10 µA | 0.65 | 0.675 | 0.7 | V | |
Input leakage current | VPROG = 1.5 V | –0.2 | 0 | 0.2 | µA | |
TIMER | ||||||
Sourcing current | VTIMER = 0 V | 8 | 10 | 12 | µA | |
Sinking current | VTIMER = 2 V | 8 | 10 | 12 | µA | |
VEN = 0 V, VTIMER = 2 V | 2 | 4.5 | 7 | mA | ||
Upper threshold voltage | 1.3 | 1.35 | 1.4 | V | ||
Lower threshold voltage | 0.33 | 0.35 | 0.37 | V | ||
Timer activation voltage | Raise GATE until ITIMER sinking, measure V(GATE – VCC), VVCC = 12 V | 5 | 5.8 | 7 | V | |
Retry duty cycle | During over current and short circuit conditions (TPS24751 only) | 4% | ||||
IMON | ||||||
Circuit breaker threshold | 650 | 675 | 696 | mV | ||
Input referred offset of servo amplifier | At TJ = 25°C | –1 | 0 | 1 | mV | |
TJ from –40°C to +125°C | –1.5 | 0 | 1.5 | mV | ||
SET | ||||||
Input referred offset of servo amplifier | Measure SET to SENSE | –1.5 | 0 | 1.5 | mV | |
GATE | ||||||
Output voltage | VOUT = 12 V | 23.5 | 25.7 | 28 | V | |
Clamp voltage | Inject 10 µA into GATE, measure V(GATE – VCC) | 12 | 13.9 | 15.5 | V | |
Sourcing current | VGATE = 12 V | 20 | 30 | 40 | µA | |
Sinking current | Fast turnoff, VGATE = 14 V | 0.4 | 1 | 1.4 | A | |
Sustained, VGATE = 4 V to 23 V | 6 | 11 | 20 | mA | ||
In inrush current limit, VGATE = 4 V to 23 V | 20 | 30 | 40 | µA | ||
Pulldown resistance | Thermal shutdown or VEN = 0 V | 14 | 20 | 26 | kΩ | |
Fast turnoff duration | 8 | 13 | 18 | µs | ||
Turnon delay | VVCC rising to GATE sourcing, tprr50-50, See Figure 29 | 100 | 375 | µs | ||
SENSE | ||||||
Input bias current | VSENSE = 12 V, sinking current | 30 | 40 | µA | ||
Current limit threshold | VOUT = 12 V | 22.5 | 25 | 27.5 | mV | |
Power limit threshold | VDRAIN–OUT = 8 V, RPROG = 100 kΩ | 4 | mV | |||
VDRAIN–OUT = 8 V, RPROG = 50 kΩ | 6.6 | 8 | 9.6 | |||
VDRAIN–OUT = 5.37 V, RPROG = 50 kΩ | 10 | 12 | 14 | |||
VDRAIN–OUT = 10.3 V, RPROG = 25 kΩ | 10 | 12.5 | 15 | |||
Fast-trip threshold | 52 | 60 | 68 | mV | ||
Fast-turnoff delay(1) | V(VCC – SENSE) = 80 mV, CGATE = 0 pF, tprf50–50, See Figure 30 | 200 | ns | |||
OTSD | ||||||
Threshold, rising | Temperature referenced to PAD1 of the device. See(2) | 130 | 140 | °C | ||
Hysteresis(1) | 10 | °C |