SLVSFC9B October 2020 – March 2022 TPS25947
PRODUCTION DATA
PARAMETER | VALUE |
---|---|
Input supply voltage (VIN) | 12 V |
Undervoltage threshold (VIN(UV)) | 10.8 V |
Overvoltage threshold (VIN(OV)) | 13.2 V |
Output power good threshold (VPG) | 11.4 V |
Max continuous current | 5.5 A |
Load transient blanking interval (tITIMER) | 2 ms |
Output capacitance (COUT) | 470 μF |
Output rise time (tR) | 20 ms |
Overcurrent threshold (ILIM) | 6 A |
Overcurrent response | Circuit breaker |
Fault response | Latch-off |