SLVSFZ1 December 2020 TPS27SA08-Q1
PRODUCTION DATA
The TPS27SA08-Q1 device is designed to operate in a rugged automotive environment. The protection mechanisms allow the device to be robust against many system-level events such as reverse supply, short-to-ground and more.
There are additional protection features which, if triggered, will cause the switch to automatically disable:
When any of these protections are triggered, the device will enter the FAULT state. In the FAULT state, the fault indication will be available on both the SNS pin and the ST pin (see the diagnostic section of the data sheet for more details).
The switch is no longer held off and the fault indication is reset when all of the below conditions are met: