SLVSFZ1 December 2020 TPS27SA08-Q1
PRODUCTION DATA
The TPS27SA08-Q1 device is designed to operate in a 24-V system. The nominal supply voltage range is 8 V to 36 V. The device is also designed to withstand voltage transients beyond this range. When operating outside of the nominal voltage range, the device will exhibit normal functional behavior. However, parametric specifications may not be guaranteed.