SLVSFZ1 December 2020 TPS27SA08-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Turn-on delay time | VBB = 24 V, RL = 8 Ω | 20 | 70 | 100 | µs |
tDF | Turn-off delay time | VBB = 24 V, RL = 8 Ω | 20 | 50 | 125 | µs |
SRR | VOUT rising slew rate | VBB = 24 V, 20% to 80% of VOUT, RL = 8 Ω | 0.1 | 0.35 | 0.8 | V/µs |
SRF | VOUT falling slew rate | VBB = 24 V, 80% to 20% of VOUT, RL = 8 Ω | 0.2 | 0.5 | 0.9 | V/µs |
tON | Turn-on time | VBB = 24 V, RL = 8 Ω | 39 | 100 | 180 | µs |
tOFF | Turn-off time | VBB = 24 V, RL = 8 Ω | 39 | 90 | 180 | µs |
tON - tOFF | Turn-on and off matching | 200-µs enable pulse | –80 | 0 | 80 | µs |
EON | Switching energy losses during turn-on | VBB = 24 V, RL = 8 Ω | 0.4 | mJ | ||
EOFF | Switching energy losses during turn-off | VBB = 24 V, RL = 8 Ω | 0.4 | mJ |