SLVS227F August 1999 – December 2020
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
UNIT | ||
---|---|---|
Manual reset, MR | –0.3 V to VDD + 0.6 V | |
RESET | –0.3 V to VDD + 0.6 V | |
VDD | Supply voltage | 3.6 V |
WDI | Watchdog input | –0.3 V to VDD + 0.6 V |
IOL | Maximum low output current | 5 mA |
IOH | Maximum high output current | –5 mA |
IIK | Input clamp current (VI < 0 or VI > VDD) | ±10 mA |
IOK | Output clamp current (VO < 0 or VO > VDD) | ±10 mA |
Continuous total power dissipation | See Dissipation Rating Table | |
TA | Operating free-air temperature range, | –40°C to +85°C |
Tstg | Storage temperature range, | –65°C to +150°C |
Soldering temperature | +260°C | |
Open drain RESET outputs | –0.3 V to VDD + 0.3 V |