SNVSCN9C September 2024 – August 2025 TPS3423 , TPS3424
PRODUCTION DATA
TPS3424 generated a pulse on INT pin for every valid short press and long press. This feature can be used as feature traverser (eg. showing different value on screen).
KILL feature enables host to control the RESET output of TPS3424 as described in Section 7.3.1.3. KILL pin enables the host to put the system in deep sleep when unused for given time. Short KILL to VDD pin if KILL feature is not used.