SBVS341A July 2017 – February 2024 TPS3710-Q1
PRODUCTION DATA
For this design example, use the values summarized in Table 7-1 as the input parameters.
| PARAMETER | DESIGN REQUIREMENT | DESIGN RESULT |
|---|---|---|
| Monitored voltage | 12V nominal rail with maximum falling threshold of 10% | VMON(UV)= 10.99V (8.33%) |