SBVS272B November 2015 – December 2023 TPS3711
PRODUCTION DATA
at TJ = 25°C and VDD = 12 V (unless otherwise noted)



| VDD = 1.8 V |

| Input step ±200 mV |

| VDD = 1.8 V | ||

| VDD = 5 V | ||

| VDD = 24 V, minimum pulse duration required to trigger output high-to-low transition, SENSE = negative spike below VIT– |


| VDD = 1.8 V |

| Input step ±200 mV |

| VDD = 12 V | ||