SLVS228D
August 1999 – December 2020
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device Comparison
6
Pin Configuration and Functions
7
Specifications
7.1
Absolute Maximum Ratings (1) (1)
7.2
Recommended Operating Conditions
7.3
Dissipation Ratings
7.4
Electrical Characteristics
7.5
Timing Requirements
7.6
Switching Characteristics
7.7
Timing Diagram
7.8
Typical Characteristics
8
Detailed Description
9
Electrostatic Discharge Caution
Package Options
Mechanical Data (Package|Pins)
DBV|3
MPDS017N
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slvs228d_oa
slvs228d_pm
1
Features
3-pin SOT-23 package
Supply current of 9 μA (typical)
Precision supply voltage monitor
2.5 V, 3 V, 3.3 V, 5 V
Pin-for-pin compatible with MAX 809
Temperature range: –40°C to +85°C