SLVS165O April 1998 – March 2025 TPS3820 , TPS3823 , TPS3824 , TPS3825 , TPS3828
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | RESET | VDD = VIT– + 0.2V, IOH = –30µA | 0.8 × VDD | V | |||
| VOL | Low-level output voltage | RESET | VDD = VIT– – 0.2V, IOL = 1.2mA | 0.45 | V | |||
| VPOR | Power-up reset voltage (1) | VOL(max) = 0.4V, IOL(Sink) = 20µA | 0.9 | V | ||||
| VIT– | Negative-going input threshold voltage (2) | 2.83 | 2.93 | 3.00 | V | |||
| VHYS | Hysteresis at VDD input | 30 | mV | |||||
| IIH(AV) | Average high-level input current | WDI | WDI = VDD, time average (DC = 88%) | 120 | µA | |||
| IIL(AV) | Average low-level input current | WDI = 0.3V, VDD = 5.5V, time average (DC = 12%) | –15 | |||||
| IIH | High-level input current | WDI | WDI = VDD | 140 | 190 | µA | ||
| MR | MR = 0.7 × VDD, VDD = 5.5V | –40 | –60 | |||||
| IIL | Low-level input current | WDI | WDI = 0.3V, VDD = 5.5V | 140 | 190 | µA | ||
| MR | MR = 0.3V, VDD = 5.5V | –110 | –160 | |||||
| IOS | Output short-circuit current (3) | RESET | VDD = VIT–,max + 0.2V, VO = 0V | –400 | µA | |||
| IDD | Supply current | WDI, MR and outputs unconnected | 15 | 25 | µA | |||
| RMR | Internal pullup resistor at MR | 90 | kΩ | |||||
| Ci | Input capacitance at MR, WDI | VI = 0V to 5.5V | 5 | pF | ||||