SBVS303B March 2017 – February 2018 TPS3890-Q1
PRODUCTION DATA.
Table 2 shows how to decode the function of the device based on the part number, with TPS389033G-Q1 used as an example.
DESCRIPTION | NOMENCLATURE | VALUE |
---|---|---|
TPS3890 (high-accuracy supervisor family) |
— | — |
33 (nominal rail voltage to be monitored) |
10 | 1.0 V |
12 | 1.2 V | |
18 | 1.8 V | |
33 | 3.3 V | |
50 | 5.0 V | |
G (percent below nominal rail voltage for VITN) |
— | 4% |
G | 7% | |
K | 11% | |
L | 12% | |
Q1 (automotive version) |
— | — |