SLUSF07 December 2024 TPS4813-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TPS48130-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5Vā95V and features such as low power mode with automatic load wakeup functionality, short circuit protection the device is suitable for 12V, 24V, and 48V power distribution system designs. The device can also withstand and protect the loads from negative supply voltages down to ā65V.
The following design procedure can be used to select the supporting component values based on the application requirement.