The TPS541620 regulator is an easy-to-use,
dual-output, synchronous step-down DC-DC converter that operates 4.5-V to 15-V supply
voltage. The device is capable of delivering up to 6-A DC load current per output with
exceptional efficiency and thermal performance in a very small solution size. The device is
highly configurable where two outputs can be combined to deliver up to 12 A. When the TPS541620 operates in
multi-phase mode, phase interleaving enables the following:
- Input and output current and voltage ripple reduction
- Reduced RMS current power dissipation
- Better transient performance
- Use of a small inductor to save board space and cost
The TPS541620 uses a fixed-frequency, internally
compensated advanced current mode control, which reduces design time and requires fewer
external components. The switching frequency, internal compensation, and phase operation can
be configured using pin strapping. MODE1 (pin 9) configures the phase operation. Table 7-3 shows the resistor values
that are required to configure the phase operation and phase offset. The switching frequency
can be selected from preset values through pin-strapping on MODE2 (pin 10). Four switching
frequency options are available:
- 500 kHz
- 1.0 MHz
- 1.5 MHz
- 2.0 MHz
Each switching frequency has four options of ramp amplitude to optimize the loop
bandwidth performance. The TPS541620 is also capable of synchronization to an external
clock. The wide switching frequency option allows the device to meet a wide range of design
requirements. It can be optimized to a small solution size with higher frequency or to high
efficiency with lower switching frequency. Applications with switching frequency of 1.5 MHz
and above can show a minor non-monotonic behavior at the beginning of start-up.
The TPS541620 also features the following:
- Open-drain power-good (PGOOD) flag
- Precision enable
- Internal or adjustable soft start
time
- Start-up into pre-bias voltage
It provides a flexible and easy-to-use solution for a wide range of applications.
Protection features include the following:
- Thermal shutdown
- BP5 undervoltage lockout
- Cycle-by-cycle current limiting
- Short-circuit hiccup protection
The device pinout is optimized for simple, optimum PCB layout for EMI and thermal
performance. The TPS541620 is available in a 3-mm × 5-mm lead-less package.