SLVSHP8A January   2026  – June 2026 TPS544B28

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Related Products
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  D-CAP4 Control
      2. 7.3.2  Internal VCC LDO and Using External Bias On the VCC Pin
        1. 7.3.2.1 Powering the Device From a Single Bus
        2. 7.3.2.2 Powering the Device From a Split-Rail Configuration
      3. 7.3.3  Multifunction Select (MS1) Pin
      4. 7.3.4  Multifunction Select (MS2) Pin
      5. 7.3.5  PMBus® Address (ADR) Pin
      6. 7.3.6  Output Voltage Setting
        1. 7.3.6.1 Setting VBOOT and VOUT_SCALE_LOOP
        2. 7.3.6.2 Setting Output Voltage (Internal Feedback)
        3. 7.3.6.3 Setting Output Voltage (External Feedback)
      7. 7.3.7  Switching Frequency
      8. 7.3.8  Dynamic Voltage Slew Rate
      9. 7.3.9  Enable
      10. 7.3.10 Soft Start and Soft Stop
      11. 7.3.11 Power Good
      12. 7.3.12 Overvoltage and Undervoltage Protection
      13. 7.3.13 Remote Sense
      14. 7.3.14 Low-side MOSFET Zero-Crossing
      15. 7.3.15 Current Sense and Positive Overcurrent Protection
      16. 7.3.16 Low-side MOSFET Negative Current Limit
      17. 7.3.17 Output Voltage Discharge
      18. 7.3.18 UVLO Protection
      19. 7.3.19 Telemetry
      20. 7.3.20 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Auto-Skip (PFM) Eco-mode Light Load Operation
      2. 7.4.2 Forced Continuous-Conduction Mode
  9. 8 Programming Registers
    1. 8.1 Register Map
      1. 8.1.1  OPERATION (Address = 01h)
      2. 8.1.2  ON_OFF_CONFIG (Address = 02h)
      3. 8.1.3  CLEAR_FAULTS (Address = 03h)
      4. 8.1.4  WRITE_PROTECT (Address = 10h)
      5. 8.1.5  STORE_USER_ALL (Address = 15h)
      6. 8.1.6  RESTORE_USER_ALL (Address = 16h)
      7. 8.1.7  CAPABILITY (Address = 19h)
      8. 8.1.8  VOUT_MODE (Address = 20h)
      9. 8.1.9  VOUT_COMMAND (Address = 21h)
      10.      57
      11. 8.1.10 VOUT_MARGIN_HIGH (Address = 25h)
      12. 8.1.11 VOUT_MARGIN_LOW (Address = 26h)
      13. 8.1.12 VOUT_TRANSITION_RATE (Address = 27h)
      14. 8.1.13 61
      15. 8.1.14 VOUT_SCALE_LOOP (Address = 29h)
      16. 8.1.15 FREQUENCY_SWITCH (Address = 33h)
      17. 8.1.16 64
      18. 8.1.17 VOUT_OV_FAULT_RESPONSE (Address = 41h)
      19. 8.1.18 VOUT_UV_FAULT_RESPONSE (Address = 45h)
      20. 8.1.19 IOUT_OC_FAULT_LIMIT (Address = 46h)
      21.      68
      22. 8.1.20 TON_DELAY (Address = 60h)
      23. 8.1.21 TON_RISE (Address = 61h)
      24.      71
      25. 8.1.22 TOFF_DELAY (Address = 64h)
      26. 8.1.23 TOFF_FALL (Address = 65h)
      27. 8.1.24 STATUS_BYTE (Address = 78h)
      28. 8.1.25 STATUS_WORD (Address = 79h)
      29. 8.1.26 STATUS_CML (Address = 7Eh)
      30. 8.1.27 STATUS_MFR_SPECIFIC (Address = 80h)
      31. 8.1.28 READ_VOUT (Address = 8Bh)
      32. 8.1.29 READ_IOUT (Address = 8Ch)
      33. 8.1.30 READ_TEMP1 (Address = 8Dh)
      34. 8.1.31 PMBUS_REVISION (Address = 98h)
      35. 8.1.32 MFR_ID (Address = 99h)
      36. 8.1.33 MFR_MODEL (Address = 9Ah)
      37. 8.1.34 MFR_REVISION (Address = 9Bh)
      38. 8.1.35 IC_DEVICE_ID (Address = ADh)
      39. 8.1.36 IC_DEVICE_REV (Address = AEh)
      40. 8.1.37 SYS_CFG_USER1 (Address = D1h)
      41. 8.1.38 PASSKEY (Address = D2h)
      42. 8.1.39 COMP (Address = D4h)
      43.      90
      44. 8.1.40 VBOOT (Address = D5h)
      45.      92
      46. 8.1.41 NVM_CHECKSUM (Address = D9h)
      47. 8.1.42 FUSION_ID0 (Address = FCh)
      48. 8.1.43 FUSION_ID1 (Address = FDh)
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Output Voltage Setting Point
        2. 9.2.2.2 Choose the Switching Frequency
        3. 9.2.2.3 Choose the Inductor
        4. 9.2.2.4 Choose the Output Capacitor
        5. 9.2.2.5 Choose the Input Capacitors (CIN)
        6. 9.2.2.6 VCC Bypass Capacitor
        7. 9.2.2.7 BOOT Capacitor
        8. 9.2.2.8 PG Pullup Resistor
        9. 9.2.2.9 Choose the PMBus® Address and Fault Recovery Mode
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Performance On TI EVM
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

OPERATION (Address = 01h)

OPERATION is shown in Figure 8-1 and described in Table 8-4.

Return to the Summary Table.

Write Transaction: Write Byte
Read Transaction: Read Byte
Data Format: Unsigned Binary (1 byte)
NVM Back-up: No
Updates: On-the-fly The OPERATION command is used to turn the device output on or off, in conjunction with the input from the EN pin, according to the configuration of the ON_OFF_CONFIG command. It is also used to set the output voltage to the upper or lower MARGIN levels, and select soft-stop when turned off through OPERATION.

Figure 8-1 OPERATION
76543210
ONOFFMARGINRESERVED
R/W-0hR/W-0hR/W-0hR-0h
Table 8-4 OPERATION Field Descriptions
BitFieldTypeResetDescription
7ONR/W0h Turn the device output on or off when the ON_OFF_CONFIG command is configured with its CMD bit high. There can be several other requirements that must be satisfied before the power conversion can begin. The input voltages must be above their UVLO thresholds and, if the CPR bit in ON_OFF_CONFIG is high, the enable pin must be high.
  • 0h = The device output is off
  • 1h = The device output is on
6OFFR/W0h Sets the turn-off behavior when commanding the device output off via OPERATION[7] (the ON bit transitions from 1 to 0) and when the ON_OFF_CONFIG command is configured with its CMD bit high. If the ON bit is 1, then the OFF bit is ignored.
  • 0h = Immediately turn the device output off forcing the power stage to a high-Z state, not honoring the programmed TOFF_DELAY and programmed TOFF_FALL, when commanded off via OPERATION[7].
  • 1h = Soft off. Use the programmed turn-off delay in TOFF_DELAY and ramp down in TOFF_FALL when commanded off via OPERATION[7].
5-2MARGINR/W0h Sets the margin state, independent of the OPERATION[7] bit value. Values other than those listed below are invalid/unsupported data. If margin is off, the output voltage source is VOUT_COMMAND and OV/UV faults behave normally as programmed in their respective fault response registers.
  • 0h = Margin off and faults behave as programmed.
  • 1h = Margin off and faults behave as programmed.
  • 2h = Margin off and faults behave as programmed.
  • 3h = Margin off and faults behave as programmed.
  • 5h = Margin low (Ignore fault). Output voltage target uses VOUT_MARGIN_LOW. UV faults are ignored and do not trigger shut-down, but will trigger STATUS updates.
  • 6h = Margin low (Act on fault). Output voltage target uses VOUT_MARGIN_LOW. OV/UV faults trigger per their respective fault response settings.
  • 9h = Margin high (Ignore fault). Output voltage target uses VOUT_MARGIN_HIGH. OV faults are ignored and do not trigger shut-down, but will trigger STATUS updates.
  • Ah = Margin high (Act on fault). Output voltage target uses VOUT_MARGIN_HIGH. OV/UV faults trigger per their respective fault response settings.
1-0RESERVEDR0h Reserved