SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The upper four bits are fixed at 0.
The lower seven bits are programmable.
Use Equation 10 to calculate the actual output current for a given mantissa and exponent.
The default values and allowable ranges for each device are summarized below:
DEVICE | OC_FAULT_LIMIT | UNIT | ||
---|---|---|---|---|
MIN | DEFAULT | MAX | ||
TPS546C20A | 5 | 42 | 52 | A |