SLUSCK1C July 2016 – June 2018 TPS546C20A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The STATUS_TEMPERATURE command returns one byte of information relating to the status of the external temperature related faults.
COMMAND | STATUS_TEMPERATURE | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r/wE | r/wE | r | r | r | r | r | r |
Function | OTF | OTW | X | X | X | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A 1 in any of these bit positions indicates that: