SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The lower 10 bits are the result of the ADC conversion of the average output current, as indicated by the output of the internal current sense amplifier. The 11th bit is fixed at 0 because only positive numbers are considered valid. Any computed negative current is reported as 0 A.