SLUSEH9 October 2021 TPS563212
PRODUCTION DATA
The internal thermal shutdown circuitry forces the device to stop switching if the junction temperature exceeds 150°C typically. The device re-initiates the power-up sequence when the junction temperature drops below 130°C typically.