SLUSEH9 October 2021 TPS563212
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.2 to 18 V |
Output voltage | 3.3 V |
Output current rating | 3 A |
Transient response, 1.5-A load step | ΔVOUT/VOUT ≤ ±3% |
Output ripple voltage | ≤10 mV at CCM |
Operating frequency | 1.2 MHz |