SLUSEN0A February 2022 – April 2022 TPS566242 , TPS566247
PRODUCTION DATA
The TPS56624x can support large duty operations up to 98% by smoothly dropping down the switching frequency. When VIN / VOUT < 1.6 and VFB is lower than internal VREF, the switching frequency is allowed to smoothly drop to make TON extended to implement the large duty operation and improve the performance of the load transient performance. Please refer frequency test waveform in Figure 6-18. The minimum switching frequency is limited to about 200 kHz.