SLUSEN0A February 2022 – April 2022 TPS566242 , TPS566247
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT SUPPLY VOLTAGE | ||||||
VIN | Input voltage range | VIN | 3 | 16 | V | |
IVIN | VIN supply current | No load, VEN = 5 V, VFB = 0.65 V, non-switching, ECO version | 120 | µA | ||
No load, VEN = 5 V, VFB = 0.65 V, non-switching, FCCM version | 400 | µA | ||||
IINSDN | VIN shutdown current | No load, VEN = 0 V | 2 | µA | ||
UVLO | ||||||
UVLO | VIN undervoltage lockout | Wake-up VIN voltage | 2.75 | 2.92 | 3 | V |
UVLO | VIN undervoltage lockout | Shutdown VIN voltage | 2.6 | 2.72 | 2.9 | V |
UVLO | VIN undervoltage lockout | Hysteresis VIN voltage | 200 | mV | ||
FEEDBACK VOLTAGE | ||||||
VREF | FB voltage | TJ = 25°C | 594 | 600 | 606 | mV |
VREF | FB voltage | TJ = –40°C to 125°C | 591 | 600 | 609 | mV |
MOSFET | ||||||
RDS (ON)HI(1) | High-side MOSFET RDS(ON) | TJ = 25°C, VVIN ≥ 5 V | 27.7 | mΩ | ||
TJ = 25°C, VVIN = 3 V | 29.6 | mΩ | ||||
RDS (ON)LO | Low-side MOSFET RDS(ON) | TJ = 25°C, VVIN ≥ 5 V | 14.8 | mΩ | ||
TJ = 25°C, VVIN = 3 V | 15.8 | mΩ | ||||
IOCL_LS | Overcurrent threshold | Valley current setpoint | 6 | 7.4 | 9 | A |
INOCL | Negative overcurrent threshold | 2 | 3.4 | 4.2 | A | |
DUTY CYCLE and FREQUENCY CONTROL | ||||||
FSW | Switching frequency | TJ = 25°C, VVOUT = 3.3 V | 600 | kHz | ||
TON(MIN)(1) | Minimum on time | TJ = 25°C | 50 | ns | ||
TOFF(MIN)(1) | Minimum off time | VFB = 0.5 V | 100 | ns | ||
LOGIC THRESHOLD | ||||||
VEN(ON) | EN threshold high level | 1.07 | 1.18 | 1.33 | V | |
VEN(OFF) | EN threshold low level | 0.95 | 1 | 1.2 | V | |
VENHYS | EN hystersis | 180 | mV | |||
REN1 | EN pulldown resistor | 2 | MΩ | |||
SOFT START | ||||||
tSS | Internal soft-start time | 1.39 | ms | |||
OUTPUT UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
VOVP | OVP trip threshold | 115% | 120% | 125% | ||
tOVPDLY | OVP prop deglitch | TJ = 25°C | 24 | μs | ||
VUVP | UVP trip threshold | 55% | 60% | 65% | ||
tUVPDLY | UVP prop deglitch | 256 | μs | |||
tUVPDEL | Output hiccup delay relative to SS time | UVP detect | 256 | μs | ||
tUVPEN | Output hiccup
enable delay relative to SS time |
UVP detect | 13 | ms | ||
THERMAL PROTECTION | ||||||
TOTP(2) | OTP trip threshold | 155 | °C | |||
TOTPHSY(2) | OTP hysteresis | 20 | °C |