SGLS246B June 2004 – October 2016 TPS60400-Q1 , TPS60401-Q1 , TPS60402-Q1 , TPS60403-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Voltage range | IN to GND | –0.3 | 5.5 | V |
| OUT to GND | –5 | 0.3 | ||
| CFLY– to GND | 0.3 | VO – 0.3 | ||
| CFLY+ to GND | –0.3 | VI + 0.3 | ||
| Continuous power dissipation | See Thermal Information | |||
| Continuous output current | 80 | mA | ||
| Maximum junction temperature, TJ | 150 | °C | ||
| Storage temperature, Tstg | –55 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
| Charged-device model (CDM), per AEC Q100-011 | ±1000 | |||
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VI | Input voltage | 1.8 | 5.25 | V | |
| IO | Output current at OUT | 60 | mA | ||
| CI | Input capacitor | 0 | C(fly)(1) | µF | |
| C(fly) | Flying capacitor | 1 | µF | ||
| CO | Output capacitor | 1 | 100 | µF | |
| TJ | Operating junction temperature | –40 | 125 | °C | |
| THERMAL METRIC(1) | TPS6040x-Q1 | UNIT | |
|---|---|---|---|
| DBV (SOT-25) | |||
| 5 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 221.2 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 81.9 | °C/W |
| RθJB | Junction-to-board thermal resistance | 39.8 | °C/W |
| ψJT | Junction-to-top characterization parameter | 3.3 | °C/W |
| ψJB | Junction-to-board characterization parameter | 38.9 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VI | Supply voltage range | At TJ = –40°C to 125°C, RL = 5 kΩ | 1.8 | 5.25 | V | ||
| At TC ≥ 0°C, RL = 5 kΩ | 1.6 | ||||||
| IO | Maximum output current at VO | 60 | mA | ||||
| VO | Output voltage | –VI | V | ||||
| VP–P | Output voltage ripple | IO = 5 mA | TPS60400-Q1, C(fly) = 1 µF, CO = 2.2 µF |
35 | mVP–P | ||
| TPS60401-Q1, C(fly) = CO = 10 µF |
20 | ||||||
| TPS60402-Q1, C(fly) = CO = 3.3 µF |
20 | ||||||
| TPS60403-Q1, C(fly) = CO = 1 µF |
15 | ||||||
| IQ | Quiescent current (no-load input current) |
VI = 5 V | TPS60400-Q1 | 125 | 270 | µA | |
| TPS60401-Q1 | 65 | 190 | |||||
| TPS60402-Q1 | 120 | 270 | |||||
| TPS60403-Q1 | 425 | 700 | |||||
| TJ = 60°C, VI = 5 V |
TPS60400-Q1 | 210 | |||||
| TPS60401-Q1 | 135 | ||||||
| TPS60402-Q1 | 210 | ||||||
| TPS60403-Q1 | 640 | ||||||
| fOSC | Internal switching frequency | TPS60400-Q1, VCO version | 25 | 50 to 250 | 375 | kHz | |
| TPS60401-Q1 | 10 | 20 | 30 | ||||
| TPS60402-Q1 | 25 | 50 | 75 | ||||
| TPS60403-Q1 | 115 | 250 | 325 | ||||
| Impedance at 25°C, VI = 5 V | TPS60400-Q1, CI = C(fly) = CO = 1 µF | 12 | 15 | Ω | |||
| TPS60401-Q1, CI = C(fly) = CO = 10 µF | 12 | 15 | |||||
| TPS60402-Q1, CI = C(fly) = CO = 3.3 µF | 12 | 15 | |||||
| TPS60403-Q1, CI = C(fly) = CO = 1 µF | 12 | 15 | |||||
| FIGURE | |||
|---|---|---|---|
| η | Efficiency | vs Output current at 3.3 V and 5 V (TPS6040x-Q1) | Figure 1, Figure 2 |
| II | Input current | vs Output current (TPS6040x-Q1) | Figure 3, Figure 4 |
| IS | Supply current | vs Input voltage (TPS6040x-Q1) | Figure 5, Figure 6 |
| Output resistance | vs Input voltage at –40°C, 0°C, 25°C, 85°C CI = C(fly) = CO = 1 µF (TPS60400-Q1) CI = C(fly) = CO = 10 µF (TPS60401-Q1) CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 7, Figure 8, Figure 9, Figure 10 | |
| VO | Output voltage | vs Output current at 25°C, VIN = 1.8 V, 2.5 V, 3.3 V, 5 V CI = C(fly) = CO = 1 µF (TPS60400-Q1) CI = C(fly) = CO = 10 µF (TPS60401-Q1) CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 11, Figure 12, Figure 13, Figure 14 |
| fOSC | Oscillator frequency | vs Temperature at VI = 1.8 V, 2.5 V, 3.3 V, 5 V (TPS6040x-Q1) | Figure 15, Figure 16, Figure 17, Figure 18 |
| vs Output current TPS60400 at 2 V, 3.3 V, 5 V | Figure 19 | ||
| Output ripple and noise | VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 1 µF (TPS60400-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 10 µF (TPS60401-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 3.3 µF (TPS60402-Q1) VI = 5 V, IO = 30 mA, CI = C(fly) = CO = 1 µF (TPS60403-Q1) |
Figure 24, Figure 25 | |