SLVS644E February 2006 – December 2014 TPS61080 , TPS61081
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltages on pin VIN(2) | –0.3 | 7 | V |
Voltages on pins EN, FB, SS, L and FSW(2) | –0.3 | 7 | V |
Voltage on pin OUT(2) | 30V | V | |
Voltage on pin SW(2) | 30V | V | |
Continuous Power Dissipation | See Thermal Information | ||
Operating Junction Temperature Range | –40 | 150 | °C |
Storage temperature range | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±750 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.5 | 6.0 | V | |
VOUT | Output voltage range | VIN | 27 | V | |
L | Inductor(1) | 4.7 | 10 | μH | |
CIN | Input capacitor(1) | 1 | μF | ||
COUT | Output capacitor(1) | 4.7 | 30 | μF | |
TA | Operating ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS6108x | UNIT | |
---|---|---|---|
DRC | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 45.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 52.2 | |
RθJB | Junction-to-board thermal resistance | 20.9 | |
ψJT | Junction-to-top characterization parameter | 0.9 | |
ψJB | Junction-to-board characterization parameter | 20.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.3 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VIN | Input voltage range | 2.5 | 6.0 | V | ||
IQ | Operating quiescent current into VIN | Device switching no load | 6 | mA | ||
ISD | Shutdown current | EN = GND | 1 | μA | ||
VUVLO | Undervoltage lockout threshold | VIN falling | 1.65 | 1.8 | V | |
Vhys | Undervoltage lockout hysterisis | 50 | mV | |||
ENABLE | ||||||
VEN | Enable level voltage | VIN = 2.5 V to 6 V | 1.2 | V | ||
Disable level voltage | VIN = 2.5 V to 6 V | 0.4 | ||||
Ren | Enable pulldown resistor | 400 | 800 | 1600 | kΩ | |
toff | EN pulse width to disable | EN high to low | 74 | ms | ||
SOFT START | ||||||
Iss | Soft start bias current | TA = 25°C | 4.75 | 5 | 5.25 | μA |
4.6 | 5 | 5.4 | ||||
Vclp | SS pin to FB pin accuracy | VSS = 500 mV | 487 | 500 | 513 | mV |
FEEDBACK FB | ||||||
IFB | Feedback input bias current | VFB = 1.229 V | –100 | 100 | nA | |
VFB | Feedback regulation voltage | 1.204 | 1.229 | 1.254 | V | |
POWER SWITCH AND DIODE | ||||||
RDS(ON) | Isolation MOSFET on-resistance | 0.06 | 0.1 | Ω | ||
N-channel MOSFET on-resistance | VIN = VGS = 3.6 V | 0.17 | 0.22 | Ω | ||
VIN = VGS = 2.5 V | 0.2 | 0.32 | ||||
ILN_NFET | N-channel leakage current | VDS = 28 V | 1 | 2 | μA | |
VF | Power diode forward voltage | Id = 1 A | 0.85 | 1 | V | |
ILN_ISO | Isolation FET leakage current | L pin to ground | 1 | μA | ||
OC AND SC | ||||||
ILIM | N-Channel MOSFET current limit(1) | TPS61080, FSW = High or FSW = Low | 0.5 | 0.7 | 1.0 | A |
TPS61081, FSW = High or FSW = Low | 1.3 | 1.6 | 2.0 | |||
ISC | Short circuit current limit | TPS61080 | 1.0 | 2.2 | A | |
TPS61081 | 2.0 | 3.5 | ||||
tscd | Short circuit delay time | 13 | μs | |||
tscr | Short circuit release time | 57 | ms | |||
VSC | OUT short detection threshold (2) | VIN – VOUT | 1.4 | V | ||
OSCILLATOR | ||||||
fS | Oscillator frequency | FSW pin high | 1.0 | 1.2 | 1.5 | MHz |
FSW pin low | 0.5 | 0.6 | 0.7 | |||
Dmax | Maximum duty cycle | FB = 1.0 V | 90% | 94% | ||
Dmin | Minimum duty cycle | 5% | ||||
Rfsw | FSW pin pulldown resistance | 400 | 800 | 1600 | kΩ | |
VFSW | FSW high logic | 1.6 | V | |||
FSW low logic | 0.8 | |||||
OVP | ||||||
Vovp | Output overvoltage protection | VOUT rising | 27 | 28 | 29 | V |
Output overvoltage protection hysteresis | VOUT falling | 0.7 | V | |||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 160 | °C | |||
Thysteresis | Thermal shutdown threshold hysteresis | 15 | °C |
FIGURE | ||
---|---|---|
Efficiency | VS IOUT, VIN = 3.6 V OUT = 12 V, 15 V, 20 V, 25 V, FSW = HIGH, L = 4.7 μH | Figure 1 |
VS IOUT, VIN = 3.6 V OUT = 12 V, 15 V, 20 V, 25 V, FSW = LOW, L = 10 μH | Figure 2 | |
VS IOUT, VIN = 3 V, 3.6 V, 5 V, OUT = 12 V, FSW = HIGH, L = 4.7 μH | Figure 3 | |
VS IOUT, VIN = 3 V, 3.6 V, 5 V, OUT = 12 V, FSW = LOW, L = 10 μH | Figure 4 | |
Overcurrent Limit | VIN = 3.0 V, 3.6 V, 5 V, FSW = High/Low | Figure 5, Figure 6, Figure 7, Figure 8 |
Line Regulation | TPS61081, VIN = 2.5 V to 6 V, OUT = 12 V, IOUT = 100 mA | Figure 9 |
Load Regulation | TPS61081, VIN = 3.6 V, OUT = 12 V | Figure 10 |
VI = 3.6 V | FSW = HIGH |
VI = 3.6 V | FSW = LOW |
VO = 12 V | FSW = HIGH |
FSW = LOW |
FSW =LOW |
VO = 12 V | FSW = LOW |
FSW =HIGH |
FSW = HIGH |