SLVSCM8C May 2015 – February 2019 TPS61088
PRODUCTION DATA.
Design Parameters | Example Values |
---|---|
Input voltage range | 3.3 to 4.2 V |
Output voltage | 9 V |
Output voltage ripple | 100 mV peak to peak |
Output current rating | 3 A |
Operating frequency | 600 kHz |
Operation mode at light load | PFM |