SLVSD38C November 2015 – August 2021 TPS61089
PRODMIX
over operating free-air temperature range (unless otherwise noted)
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.7 | 12 | V | |
VOUT | Output voltage range | 4.5 | 12.6 | V | |
L | Inductance, effective value | 0.47 | 2.2 | 10 | µH |
CIN | Input capacitance, effective value | 10 | µF | ||
CO | Output capacitance, effective value | 10 | 47 | 1000 | µF |
TJ | Operating junction temperature | –40 | 125 | °C |