SLVSCO6 January   2015 TPS61093-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Simplified Schematic
  5. 5 Revision History
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Shutdown And Load Discharge
      2. 8.3.2 Over Load And Over Voltage Protection
      3. 8.3.3 Under Voltage Lockout (UVLO)
      4. 8.3.4 Thermal Shutdown
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 15V Output Boost Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Program
          2. 9.2.1.2.2 Without Isolation FET
          3. 9.2.1.2.3 Start Up
          4. 9.2.1.2.4 Switch Duty Cycle
          5. 9.2.1.2.5 Inductor Selection
          6. 9.2.1.2.6 Input And Output Capacitor Selection
          7. 9.2.1.2.7 Small Signal Stability
        3. 9.2.1.3 Application Curves
      2. 9.2.2 10 V, -10 V Dual Output Boost Converter
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: -40°C to 125°C Junction Operating Temperature Range
  • Input Range: 1.6-V to 6-V
  • Integrated Power Diode and Isolation FET
  • 20-V Internal Switch FET With 1.1-A Current
  • Fixed 1.2-MHz Switching Frequency
  • Efficiency at 15-V Output up to 88%
  • Overload and Overvoltage Protection
  • Programmable Soft Start-up
  • Load Discharge Path After IC Shutdown
  • 2.5 × 2.5 × 0.8 mm SON Package

2 Applications

  • OLED Power Supply
  • 3.3-V to 12-V, 5-V to 12-V Boost Converter

3 Description

The TPS61093-Q1 is a 1.2-MHz, fixed-frequency boost converter designed for high integration and high reliability. The IC integrates a 20-V power switch, input/output isolation switch, and power diode. When the output current exceeds the overload limit, the isolation switch of the IC opens up to disconnect the output from the input. This disconnection protects the IC and the input supply. The isolation switch also disconnects the output from the input during shut down to minimize leakage current. When the IC is shutdown, the output capacitor is discharged to a low voltage level by internal diodes. Other protection features include 1.1-A peak overcurrent protection (OCP) at each cycle, output overvoltage protection (OVP), thermal shutdown, and undervoltage lockout (UVLO).

With its 1.6-V minimum input voltage, the IC can be powered by two alkaline batteries, a single Li-ion battery, or 3.3-V and 5-V regulated supply. The output can be boosted up to 17-V. The TPS61093-Q1 is available in 2.5 mm × 2.5 mm SON package with thermal pad.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS61093-Q1 SON (10) 2.50 mm x 2.50 mm
(1) For all available packages, see the orderable addendum at the end of the data sheet.

4 Simplified Schematic

TPS61093-Q1 typ_app_lvs992.gif