SLVSD88L July 2016 – August 2021 TPS61099
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 0.7 | 5.5 | V | |
VOUT | Output voltage range | 1.8 | 5.5 | V | |
L | Inductor | 0.7 | 2.2 | 2.86 | µH |
CIN | Input capacitor | 1.0 | 10 | µF | |
COUT | Output capacitor | 10 | 20 | 100 | µF |
TJ | Operating virtual junction temperature | –40 | 125 | °C |