SLVSD88L July 2016 – August 2021 TPS61099
PRODUCTION DATA
A typical application example is the memory LCD, which normally requires 5-V output as its bias voltage and only consumes less than 1 mA current. The following design procedure can be used to select external component values for the TPS61099x.
PARAMETERS | VALUES |
---|---|
Input Voltage | 2.7 V ~ 4.2 V |
Output Voltage | 5 V |
Output Current | 1 mA |
Output Voltage Ripple | ± 50 mV |