SLVSD88L July 2016 – August 2021 TPS61099
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | YFF | DRV | ||
VIN | A1 | 6 | I | IC power supply input |
SW | B1 | 5 | PWR | Switch pin of the converter. It is connected to the inductor |
EN | C1 | 4 | I | Enable logic input. Logic high voltage enables the device; logic low voltage disables the device. Do not leave it floating. |
GND | A2 | 1 | PWR | Ground |
VOUT | B2 | 2 | PWR | Boost converter output |
FB | C2 | 3 | I | Voltage feedback of adjustable output voltage. Connect to the center tap of a resistor divider to program the output voltage. Connect to GND pin for fixed output voltage versions. |
PowerPad | 7 | Connect to GND |