SNVSAF4C October 2015 – February 2021 TPS61193
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 4.5 | 40 | V | ||
| VOUT | Output voltage | 6 | 45 | |||
| ƒSW_MIN | Minimum switching frequency (central frequency if spread spectrum is enabled) | Defined by RFSET resistor | 300 | kHz | ||
| ƒSW_MAX | Maximum switching frequency (central frequency if spread spectrum is enabled) | 2 200 | kHz | |||
| VOUT/VIN | Conversion ratio | 10 | ||||
| TOFF | Minimum switch OFF time(1) | ƒSW ≥ 1.15 MHz | 55 | ns | ||
| ISW_MAX | SW current limit | 1.8 | 2 | 2.2 | A | |
| RDSON | FET RDSON | Pin-to-pin | 240 | 400 | mΩ | |
| fSYNC | External SYNC frequency | 300 | 2 200 | kHz | ||
| tSYNC_ON_MIN | External SYNC minimum on time(1) | 150 | ns | |||
| tSYNC_OFF_MIN | External SYNC minimum off time(1) | 150 | ns | |||